Title | Information |
---|---|
Pkg. Name | PRSS0006ZA-A |
Pkg. Previous Code | P5T1F-114-2 |
JEITA Standard | - |
Package Status | Active |
Package Type | MP-3ZK |
Class | Dic |
Package Code | pkg_7545 |
Lead Count | 5 |
Pb (Lead) Free | Yes |
Length | 6.5mm |
Width | 6.1mm |
Thickness | 2.65mm |
Pkg. Dimensions (mm) | 6.5 x 6.1 x 2.65 |