Title Information
Product Number: ISL8202MIRZ-T7A
Pkg. Name: L22.4.5X7.5
Pkg. Previous Code: YGP
Pkg. Code: YGP
Lead Count: 22
Length: 7.5 mm
Width: 4.5 mm
Thickness: 1.85 mm
Pb (Lead) Free: Exempt
Title Information
Carrier Type: Reel
Pkg. Type: Module
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details