Title | Information |
---|---|
Pkg. Name | L22.4.5X7.5 |
Pkg. Previous Code | YGP |
Package Description | 22 LEAD QFN 4.5 x 7.5 (1.85mm Nom) (0.5mm Pitch) |
Package Status | Active |
Package Type | Module |
Class | PLASTIC |
Package Code | YGP |
Category | PLASTIC |
Lead Count | 22 |
Pb (Lead) Free | Yes |
Length | 7.5mm |
Width | 4.5mm |
Thickness | 1.85mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 7.50 x 4.50 x 1.85 |