Title | Information |
---|---|
Product Number: | ISL8225MIRZ |
Pkg. Name: | L26.17X17 |
Pkg. Previous Code: | YGJ |
Pkg. Code: | YGJ |
Lead Count: | 26 |
Length: | 17 mm |
Width: | 17 mm |
Thickness: | 7.5 mm |
Pb (Lead) Free: | Exempt |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | Module |
Moisture Sensitivity Level (MSL): | 4 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |