Title | Information |
---|---|
Pkg. Name | L26.17X17 |
Pkg. Previous Code | YGJ |
Package Description | 26 pin 17 X 17 X 7.5 CUSTOM QFN Module |
Package Status | Active |
Package Type | Module |
Class | PLASTIC |
Package Code | YGJ |
Category | PLASTIC |
Lead Count | 26 |
Pb (Lead) Free | Yes |
Length | 17mm |
Width | 17mm |
Thickness | 7.5mm |
Pitch | 1mm |
Pkg. Dimensions (mm) | 17.00 x 17.00 x 7.50 |