Title Information
Product Number: X5043M8Z
Pkg. Name: M8.118
Pkg. Previous Code: MRK
Pkg. Code: MRK
Lead Count: 8
Length: 3 mm
Width: 3 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: MSOP

More Package Details