Title Information
Product Number: UPD48288118AFF-E24-DW1
Pkg. Name: TTBG0144GA-A
Pkg. Previous Code: P144FF-80-DW1
JEITA Standard: T-TFBGA144-11x18.5-0.80
Pkg. Code: pkg_8330
Lead Count: 144
Length: 18 mm
Width: 11 mm
Thickness: 1.17 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Pkg. Type: T-TFBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details