Skip to main content

pkg_8330 (T-TFBGA 144)

Title Information
Pkg. Name
Name used to describe Renesas packages.
TTBG0144GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P144FF-80-DW1
JEITA Standard
The JEITA standard to which the device is compliant.
T-TFBGA144-11x18.5-0.80
Package Status
Active
Package Type
T-TFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8330
Lead Count
144
Pb (Lead) Free
Yes
Length
18.5mm
Width
11mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.17mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
18.5 x 11 x 1.17

Documentation

Type Title Date
Carrier/Package PDF 467 KB
Carrier/Package PDF 171 KB
Carrier/Package PDF 198 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 62 KB
5 items