Title | Information |
---|---|
Product Number: | UPD48288218AFF-E24-DW1 |
Pkg. Name: | TTBG0144GA-A |
Pkg. Previous Code: | P144FF-80-DW1 |
JEITA Standard: | T-TFBGA144-11x18.5-0.80 |
Pkg. Code: | pkg_8330 |
Lead Count: | 144 |
Length: | 18 mm |
Width: | 11 mm |
Thickness: | 1.17 mm |
Pb (Lead) Free: | No |