Title | Information |
---|---|
Product Number: | HN58V65AFPI10E |
Pkg. Name: | PRSP0028DC-A |
Pkg. Previous Code: | FP-28DV |
JEITA Standard: | P-SOP28-8.4x18.3-1.27 |
Pkg. Code: | pkg_9035 |
Lead Count: | 28 |
Length: | 18 mm |
Width: | 8 mm |
Thickness: | 2.5 mm |
Pb (Lead) Free: | Yes |