Title | Information |
---|---|
Product Number: | ALVC1G06VSE-E |
Pkg. Name: | PUSN0005KA-A |
Pkg. Previous Code: | TNP-5DV |
JEITA Standard: | P-USON5-1.2x1.6-0.50 |
Pkg. Code: | pkg_652 |
Lead Count: | 5 |
Length: | 0 mm |
Width: | 1.2 mm |
Thickness: | 0.6 mm |
Pb (Lead) Free: | Yes |