Skip to main content

pkg_652 (USON 5)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PUSN0005KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
TNP-5DV
JEITA Standard
The JEITA standard to which the device is compliant.
P-USON5-1.2x1.6-0.50
Package Status
Active
Package Type
USON
Class
IC
Package Code
The unique identifier of this package.
pkg_652
Lead Count
5
Pb (Lead) Free
Yes
Length
1.6mm
Width
1.2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.6mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.6 x 1.2 x 0.6

Documentation

Type Title Date
Carrier/Package PDF 43 KB
Carrier/Package PDF 69 KB
Carrier/Package PDF 244 KB
Carrier/Package PDF 124 KB
Package Outline Drawing PDF 18 KB
5 items