Title Information
Product Number: 74LV1GT125AVSE-E
Pkg. Name: PUSN0005KA-A
Pkg. Previous Code: TNP-5DV
JEITA Standard: P-USON5-1.2x1.6-0.50
Pkg. Code: pkg_652
Lead Count: 5
Length: 2 mm
Width: 1 mm
Thickness: 0.6 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: USON
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details