Title | Information |
---|---|
Product Number: | 74LV2GT00AUSE-E |
Pkg. Name: | PVSP0008KA-A |
Pkg. Previous Code: | TTP-8DBV |
JEITA Standard: | P-VSSOP8-2.3x2-0.50 |
Pkg. Code: | pkg_689 |
Lead Count: | 8 |
Length: | 2 mm |
Width: | 2 mm |
Thickness: | 0.9 mm |
Pb (Lead) Free: | Yes |