Skip to main content

pkg_689 (SSOP 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVSP0008KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
TTP-8DBV
JEITA Standard
The JEITA standard to which the device is compliant.
P-VSSOP8-2.3x2-0.50
Package Status
Active
Package Type
SSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_689
Lead Count
8
Pb (Lead) Free
Yes
Length
2.3mm
Width
2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.3 x 2 x 0.9

Documentation

Type Title Date
Carrier/Package PDF 51 KB 日本語
Carrier/Package PDF 244 KB
Carrier/Package PDF 124 KB
Package Outline Drawing PDF 21 KB
4 items