Title Information
Product Number: 74LV2GT125AUSE-E
Pkg. Name: PVSP0008KA-A
Pkg. Previous Code: TTP-8DBV
JEITA Standard: P-VSSOP8-2.3x2-0.50
Pkg. Code: pkg_689
Lead Count: 8
Length: 2 mm
Width: 2 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: SSOP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details