Title Information
Product Number: LVCZ16245ATE-E
Pkg. Name: PTSP0048KA-A
Pkg. Previous Code: TTP-48DBV
JEITA Standard: P-TSSOP48-6.1x12.5-0.50
Pkg. Code: pkg_55
Lead Count: 48
Length: 12 mm
Width: 6 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TSSOP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details