Title | Information |
---|---|
Product Number: | R1LP0408CSP-5SC#B0 |
Pkg. Name: | PRSP0032DA-A |
Pkg. Previous Code: | 32P2M-A |
JEITA Standard: | P-SOP32-11.4x20.75-1.27 |
Pkg. Code: | pkg_442 |
Lead Count: | 32 |
Length: | 21 mm |
Width: | 11 mm |
Thickness: | 3.05 mm |
Pb (Lead) Free: | Yes |