Title | Information |
---|---|
Pkg. Name | PRSP0032DA-A |
Pkg. Previous Code | 32P2M-A |
JEITA Standard | P-SOP32-11.4x20.75-1.27 |
Package Status | Active |
Package Type | SOP |
Class | IC |
Package Code | pkg_442 |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 20.75mm |
Width | 11.4mm |
Thickness | 3.05mm |
Pkg. Dimensions (mm) | 20.75 x 11.4 x 3.05 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 76 KB | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 130 KB | |
Carrier/Package | PDF 102 KB | |
Carrier/Package | PDF 35 KB | |
Package Outline Drawing | PDF 22 KB | |
7 items
|