Title Information
Product Number: R1LP5256ESA-5SI#S1
Pkg. Name: PTSA0028ZD-A
JEITA Standard: P-TSOP(1)28-8x11.8-0.55
Pkg. Code: pkg_11792
Lead Count: 28
Length: 12 mm
Width: 8 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TSOP(28)
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details