Skip to main content

pkg_11792 (TSOP(1) 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSA0028ZD-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(1)28-8x11.8-0.55
Package Status
Active
Package Type
TSOP(1)
Class
IC
Package Code
The unique identifier of this package.
pkg_11792
Lead Count
28
Pb (Lead) Free
Yes
Length
11.8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11.8 x 8 x 1.2

Documentation

Type Title Date
Package Outline Drawing PDF 74 KB
Carrier/Package PDF 149 KB
Carrier/Package PDF 113 KB
Carrier/Package PDF 22 KB
Carrier/Package PDF 54 KB
5 items