Title | Information |
---|---|
Product Number: | R1LP5256ESP-5SI#S1 |
Pkg. Name: | PRSP0028DB-B |
Pkg. Previous Code: | 28P2W-C |
JEITA Standard: | P-SOP28-8.4x17.5-1.27 |
Pkg. Code: | pkg_441 |
Lead Count: | 28 |
Length: | 18 mm |
Width: | 8 mm |
Thickness: | 2.4 mm |
Pb (Lead) Free: | Yes |