Skip to main content

pkg_441 (SOP 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0028DB-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
28P2W-C
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP28-8.4x17.5-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_441
Lead Count
28
Pb (Lead) Free
Yes
Length
17.5mm
Width
8.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.4mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17.5 x 8.4 x 2.4

Documentation

Type Title Date
Carrier/Package PDF 51 KB
Carrier/Package PDF 76 KB
Carrier/Package PDF 331 KB
Carrier/Package PDF 128 KB
Carrier/Package PDF 102 KB
Carrier/Package PDF 35 KB
Package Outline Drawing PDF 23 KB
7 items