Title Information
Product Number: R1LV0816ASB-7SI#B0
Pkg. Name: PTSB0044GD-B
Pkg. Previous Code: 44P3F-B
JEITA Standard: P-TSOP(2)44-10.16x18.41-0.80
Pkg. Code: pkg_1574
Lead Count: 44
Length: 18 mm
Width: 10 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TSOP(2)
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details