Title | Information |
---|---|
Pkg. Name | PTSB0044GD-B |
Pkg. Previous Code | 44P3F-B |
JEITA Standard | P-TSOP(2)44-10.16x18.41-0.80 |
Package Status | Active |
Package Type | TSOP(2) |
Class | IC |
Package Code | pkg_1574 |
Lead Count | 44 |
Pb (Lead) Free | Yes |
Length | 18.41mm |
Width | 10.16mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 18.41 x 10.16 x 1.2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 71 KB | |
Carrier/Package | PDF 74 KB | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 130 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 29 KB | |
7 items
|