Title Information
Product Number: R1LV5256ESP-5SI#S1
Pkg. Name: PRSP0028DB-B
Pkg. Previous Code: 28P2W-C
JEITA Standard: P-SOP28-8.4x17.5-1.27
Pkg. Code: pkg_441
Lead Count: 28
Length: 18 mm
Width: 8 mm
Thickness: 2.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: SOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details