Title | Information |
---|---|
Product Number: | R1WV6416RSD-7SR#B0 |
Pkg. Name: | PTSB0052LB-A |
Pkg. Previous Code: | 52PTG-A |
JEITA Standard: | P-TSOP(2)52-8.89x10.79-0.40 |
Pkg. Code: | pkg_472 |
Lead Count: | 52 |
Length: | 11 mm |
Width: | 9 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |