Skip to main content

pkg_472 (TSOP(2) 52)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSB0052LB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
52PTG-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(2)52-8.89x10.79-0.40
Package Status
Active
Package Type
TSOP(2)
Class
IC
Package Code
The unique identifier of this package.
pkg_472
Lead Count
52
Pb (Lead) Free
Yes
Length
10.79mm
Width
8.89mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.79 x 8.89 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 71 KB
Carrier/Package PDF 74 KB
Carrier/Package PDF 331 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 128 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 26 KB
7 items