Title Information
Product Number: R1WV6416RSD-7SR#S0
Pkg. Name: PTSB0052LB-A
Pkg. Previous Code: 52PTG-A
JEITA Standard: P-TSOP(2)52-8.89x10.79-0.40
Pkg. Code: pkg_472
Lead Count: 52
Length: 11 mm
Width: 9 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TSOP(2)
Moisture Sensitivity Level (MSL): 2
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details