Title Information
Product Number: RMLV0816BGSA-4S2#KA0
Pkg. Name: PTSA0048KH-A
JEITA Standard: P-TSOP(1)48-12x18.4-0.50
Pkg. Code: pkg_11788
Lead Count: 48
Length: 18 mm
Width: 12 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TSOP(48)
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details