Title | Information |
---|---|
Pkg. Name | PTSA0048KH-A |
JEITA Standard | P-TSOP(1)48-12x18.4-0.50 |
Package Status | Active |
Package Type | TSOP(1) |
Class | IC |
Package Code | pkg_11788 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 18.4mm |
Width | 12mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 18.4 x 12 x 1.2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 22 KB | |
Carrier/Package | PDF 54 KB | |
Carrier/Package | PDF 185 KB | |
Carrier/Package | PDF 99 KB | |
4 items
|