Title | Information |
---|---|
Product Number: | RMWV6416AGBG-5S2#KC0 |
Pkg. Name: | PTBG0048HJ-A |
Pkg. Previous Code: | 48FHR-A |
JEITA Standard: | P-TFBGA48-7.5x8.5-0.75 |
Pkg. Code: | pkg_11618 |
Lead Count: | 48 |
Length: | 8 mm |
Width: | 8 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |