Skip to main content

pkg_11618 (TFBGA 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTBG0048HJ-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
48FHR-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFBGA48-7.5x8.5-0.75
Package Status
Active
Package Type
TFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_11618
Lead Count
48
Pb (Lead) Free
Yes
Length
8.5mm
Width
7.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.5 x 7.5 x 1.2
Type Title Date
Carrier/Package PDF 59 KB
Carrier/Package PDF 61 KB
Package Outline Drawing PDF 60 KB
Carrier/Package PDF 331 KB
Carrier/Package PDF 107 KB
5 items