Title Information
Product Number: R1Q2A7218ABG-50IA0
Pkg. Name: PLBG0165FD-A
Pkg. Previous Code: 165FHE-A
JEITA Standard: P-LBGA165-15x17-1.00
Pkg. Code: pkg_6858
Lead Count: 165
Length: 17 mm
Width: 15 mm
Thickness: 1.4 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Pkg. Type: LBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details