Skip to main content

pkg_6858 (LBGA 165)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0165FD-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
165FHE-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-LBGA165-15x17-1.00
Package Status
Active
Package Type
LBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_6858
Lead Count
165
Pb (Lead) Free
Yes
Length
17mm
Width
15mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17 x 15 x 1.4

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 331 KB
Carrier/Package PDF 324 KB
Carrier/Package PDF 337 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 29 KB
6 items