Title | Information |
---|---|
Product Number: | R1QBA7218ABG-20IA0 |
Pkg. Name: | PLBG0165FD-A |
Pkg. Previous Code: | 165FHE-A |
JEITA Standard: | P-LBGA165-15x17-1.00 |
Pkg. Code: | pkg_6858 |
Lead Count: | 165 |
Length: | 17 mm |
Width: | 15 mm |
Thickness: | 1.4 mm |
Pb (Lead) Free: | No |