Title Information
Product Number: R2J25953SP-00#Q2
Pkg. Name: PRSP0036JC-A
JEITA Standard: P-HSSOP36-11x14.1-0.65
Pkg. Code: pkg_1217
Lead Count: 36
Length: 14 mm
Width: 11 mm
Thickness: 3.6 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: HSSOP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details