Title | Information |
---|---|
Pkg. Name | PRSP0036JC-A |
JEITA Standard | P-HSSOP36-11x14.1-0.65 |
Package Status | Active |
Package Type | HSSOP |
Class | IC |
Package Code | pkg_1217 |
Lead Count | 36 |
Pb (Lead) Free | Yes |
Length | 14.1mm |
Width | 11mm |
Thickness | 3.6mm |
Pkg. Dimensions (mm) | 14.1 x 11 x 3.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 124 KB | |
Carrier/Package | PDF 128 KB | |
Carrier/Package | PDF 107 KB | |
Carrier/Package | PDF 14 KB 日本語 | |
Package Outline Drawing | PDF 31 KB | |
6 items
|