Title | Information |
---|---|
Product Number: | ISL78233AARZ |
Pkg. Name: | L16.5X5D |
Pkg. Previous Code: | LDN |
Pkg. Code: | LDN |
Lead Count: | 16 |
Length: | 5 mm |
Width: | 5 mm |
Thickness: | 0.85 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | WFQFN |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Nickel/Palladium/Gold-Silver - e4 |