Skip to main content

LDN (WFQFN 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L16.5X5D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LDN
Package Description
Descriptive text for this package.
16LD QFN 5X5mm BODY, 0.8mm pitch (Punched QFN With Wettable Flank) ATP
Package Status
Active
Package Type
WFQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LDN
Category
PLASTIC
Lead Count
16
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 5.00 x 0.85

Documentation

Type Title Date
Package Outline Drawing PDF 192 KB
1 item