Title Information
Product Number: ISL78419ARZ-T7A
Pkg. Name: L28.4X5A
Pkg. Previous Code: LFK
Pkg. Code: LFK
Lead Count: 28
Length: 4 mm
Width: 5 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details