Skip to main content

LFK (QFN 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L28.4X5A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LFK
Package Description
Descriptive text for this package.
28 LEAD QFN PACKAGE(4x5 mm) with MEP
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LFK
Category
PLASTIC
Lead Count
28
Pb (Lead) Free
Yes
Length
3.99mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 5.00 x 0.90
Type Title Date
Package Outline Drawing PDF 51 KB
1 item