Title | Information |
---|---|
Product Number: | R2S25402AFT#W5 |
Pkg. Name: | PTQP0064KB-H |
Pkg. Previous Code: | TFP-64TEV |
JEITA Standard: | P-HTFQFP64-10x10-0.50 |
Pkg. Code: | pkg_1000 |
Lead Count: | 64 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |