Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PTQP0064KB-H |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
TFP-64TEV |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-HTFQFP64-10x10-0.50 |
Package Status | Active |
Package Type | HTFQFP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_1000 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 10mm |
Width | 10mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.2mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
10 x 10 x 1.2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 52 KB 日本語 | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 124 KB | |
Carrier/Package | PDF 127 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 35 KB | |
6 items
|