Title Information
Product Number: R2S25402FT#W5
Pkg. Name: PTQP0064KB-H
Pkg. Previous Code: TFP-64TEV
JEITA Standard: P-HTFQFP64-10x10-0.50
Pkg. Code: pkg_1000
Lead Count: 64
Length: 10 mm
Width: 10 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: HTFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details