Title Information
Product Number: UPD166011T1J-E1-AY
Pkg. Name: PRSP0013FA-A
Pkg. Previous Code: P12S1-100-111
JEITA Standard: -
Pkg. Code: pkg_7584
Lead Count: 12
Length: 8 mm
Width: 6 mm
Thickness: 2.55 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: HSSOP
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details