Skip to main content

pkg_7584 (HSSOP 12)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0013FA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P12S1-100-111
JEITA Standard
The JEITA standard to which the device is compliant.
-
Package Status
Active
Package Type
HSSOP
Class
Dic
Package Code
The unique identifier of this package.
pkg_7584
Lead Count
12
Pb (Lead) Free
Yes
Length
7.5mm
Width
6.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.55mm
Pitch
1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.5 x 6.4 x 2.55

Documentation

Type Title Date
Package Outline Drawing PDF 101 KB
1 item