Title Information
Product Number: HSP43168VC-45Z
Pkg. Name: Q100.14X20
Pkg. Previous Code: QHU
Pkg. Code: QHU
Lead Count: 100
Length: 20 mm
Width: 14 mm
Thickness: 2.72 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Pkg. Type: MQFP-HS

More Package Details