Title | Information |
---|---|
Pkg. Name | Q100.14X20 |
Pkg. Previous Code | QHU |
Package Description | 100 LEAD MQFP + HEAT SPREADER |
Package Status | Active |
Package Type | MQFP-HS |
Class | PLASTIC |
Package Code | QHU |
Category | PLASTIC |
Lead Count | 100 |
Pb (Lead) Free | Yes |
Length | 19.99mm |
Width | 14mm |
Thickness | 2.72mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 19.99 x 14.00 x 2.72 |