Title | Information |
---|---|
Product Number: | HSP50214BVCZ |
Pkg. Name: | Q120.28X28 |
Pkg. Previous Code: | QJH |
Pkg. Code: | QJH |
Lead Count: | 120 |
Length: | 27.9 mm |
Width: | 27.9 mm |
Thickness: | 3.42 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | MQFP-HS |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |